(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Lever Type.

Indexing Plungers - Lever Type.
  • Volume Discount

[Features]
· For index holes.
· If the lever is rotated 180 degrees the pin retracts. The knob section can be used to maintain this state.
· The operating temperature range of the plastic cap is from -30 to +80°C.

Part Number
22120.0302
22120.0304
22120.0306
22120.0308
22120.0310
22120.0312
22120.0313
22120.0314
22120.0315
22120.0316
22120.0317
22120.0318
22120.0319
22120.0320
22120.0322
22120.0323
22120.0324
22120.0325
22120.0326
22120.0327
22120.0328
22120.0329
22120.0330
22120.0332
22120.0353
22120.0354
22120.0355
22120.0356
22120.0357
22120.0358
22120.0359
22120.0360
22120.0362
22120.0363
22120.0364
22120.0365
22120.0366
22120.0367
22120.0368
22120.0369
22120.0370
22120.0372
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
F1
(N)
F2
(N)
s
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Locking pin Catch Plastic cap
1 Piece(s)Available

10 Days

Black oxide finish4M10 x 11037.561921-~ 7~ 20-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

Black oxide finish5M10 x 11037.561921-~ 7~ 20-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

Black oxide finish6M10 x 11037.561921-~ 7~ 20-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

-4M10 x 11037.561921-~ 7~ 20-250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-5M10 x 11037.561921-~ 7~ 20-250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-6M10 x 11037.561921-~ 7~ 20-250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

Black oxide finish5M12 x 1,5124782626-~ 8.5~ 19.5-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

Black oxide finish6M12 x 1,5124782626-~ 8.5~ 19.5-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

Black oxide finish8M12 x 1,5124782626-~ 8.5~ 19.5-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

Black oxide finish6M16 x 1,51656103032-~ 11.5~ 30.5-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

Black oxide finish8M16 x 1,51656103032-~ 11.5~ 30.5-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

Black oxide finish8M20 x 1,52069123637-~ 21~ 57.5-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

Black oxide finish10M16 x 1,51656103032-~ 11.5~ 30.5-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

Black oxide finish10M20 x 1,52069123637-~ 21~ 57.5-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

Black oxide finish12M20 x 1,52069123637-~ 21~ 57.5-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

-5M12 x 1,5124782626-~ 8.5~ 19.512250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-6M12 x 1,5124782626-~ 8.5~ 19.515250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-8M12 x 1,5124782626-~ 8.5~ 19.512250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-6M16 x 1,51656103032-~ 11.5~ 30.515250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-8M16 x 1,51656103032-~ 11.5~ 30.515250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-8M20 x 1,52069123637-~ 21~ 57.515250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-10M16 x 1,51656103032-~ 11.5~ 30.5-250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-10M20 x 1,52069123637-~ 21~ 57.5-250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-12M20 x 1,52069123637-~ 21~ 57.5-250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

Black oxide finish5M12 x 1,51247826-32~ 8.5~ 19.5-80-30Steel, hardenedFree cutting steel, blackenedThermoplastic, black, dull
1 Piece(s)Available

10 Days

Black oxide finish6M12 x 1,51247826-32~ 8.5~ 19.5-80-30Steel, hardenedFree cutting steel, blackenedThermoplastic, black, dull
1 Piece(s)Available

10 Days

Black oxide finish8M12 x 1,51247826-32~ 8.5~ 19.5-80-30Steel, hardenedFree cutting steel, blackenedThermoplastic, black, dull
1 Piece(s)Available

10 Days

Black oxide finish6M16 x 1,516561030-42~ 11.5~ 30.5-80-30Steel, hardenedFree cutting steel, blackenedThermoplastic, black, dull
1 Piece(s)Available

10 Days

Black oxide finish8M16 x 1,516561030-42~ 11.5~ 30.5-80-30Steel, hardenedFree cutting steel, blackenedThermoplastic, black, dull
1 Piece(s)Available

10 Days

Black oxide finish8M20 x 1,520691236-52~ 21~ 57.5-80-30Steel, hardenedFree cutting steel, blackenedThermoplastic, black, dull
1 Piece(s)Available

10 Days

Black oxide finish10M16 x 1,516561030-42~ 11.5~ 30.5-80-30Steel, hardenedFree cutting steel, blackenedThermoplastic, black, dull
1 Piece(s)Available

10 Days

Black oxide finish10M20 x 1,520691236-52~ 21~ 57.5-80-30Steel, hardenedFree cutting steel, blackenedThermoplastic, black, dull
1 Piece(s)Available

10 Days

Black oxide finish12M20 x 1,520691236-52~ 21~ 57.5-80-30Steel, hardenedFree cutting steel, blackenedThermoplastic, black, dull
1 Piece(s)Available

10 Days

-5M12 x 1,51247826-32~ 8.5~ 19.5-80-30Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404Thermoplastic, black, dull
1 Piece(s)Available

10 Days

-6M12 x 1,51247826-32~ 8.5~ 19.5-80-30Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404Thermoplastic, black, dull
1 Piece(s)Available

10 Days

-8M12 x 1,51247826-32~ 8.5~ 19.5-80-30Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404Thermoplastic, black, dull
1 Piece(s)Available

10 Days

-6M16 x 1,516561030-42~ 11.5~ 30.5-80-30Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404Thermoplastic, black, dull
1 Piece(s)Available

10 Days

-8M16 x 1,516561030-42~ 11.5~ 30.5-80-30Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404Thermoplastic, black, dull
1 Piece(s)Available

10 Days

-8M20 x 1,520691236-52~ 21~ 57.5-80-30Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404Thermoplastic, black, dull
1 Piece(s)Available

10 Days

-10M16 x 1,516561030-42~ 11.5~ 30.5-80-30Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404Thermoplastic, black, dull
1 Piece(s)Available

10 Days

-10M20 x 1,520691236-52~ 21~ 57.5-80-30Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404Thermoplastic, black, dull
1 Piece(s)Available

10 Days

-12M20 x 1,520691236-52~ 21~ 57.5-80-30Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404Thermoplastic, black, dull

Loading...

  1. 1

Basic Information

Type Special Knob Mounting Method Screw-In Operation Knob Presence
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support