(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Bushings - For Indexers.

 

Example

Part Number
22110.0454
22110.0455
22110.0456
22110.0458
22110.0460
22110.0462
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
For pin
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

M12 x 1,54.212.191215413
1 Piece(s)Available

10 Days

M12 x 1,55.212.191215513
1 Piece(s)Available

10 Days

M12 x 1,56.212.191213613
1 Piece(s)Available

10 Days

M16 x 1,58.216.1111415817
1 Piece(s)Available

10 Days

M16 x 1,510.216.11114151017
1 Piece(s)Available

10 Days

M16 x 1,512.216.11114151217

Loading...

  1. 1

Basic Information

Type Related Components Mounting Method Screw-In Operation Knob No
Temperature max.(°C) 250 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support