(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type with threaded tip, metric fine thread.

Indexing Plungers - Knob type with threaded tip, metric fine thread.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The attachment can be mounted on the tip.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
・Materials
TypeKnobMain BodyPinSpringLock Nut
Return TypeRest Position[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXTABPXTYB2017 Aluminum Alloy
(Black Anodize)
1213 Carbon SteelBlack Oxide1045 Carbon Steel50~60HRCBlack Oxide631 Stainless Steel--
PXTNBPXTSB1018 Carbon SteelBlack Oxide
PXTASPXTYS303 Stainless Steel-440C Stainless Steel45HRC~---
PXTNSPXTSS303 Stainless Steel-

Specifications

Part Number
PXTAB10-5
Part NumberS (Stroke)Pitch (Fine)DD1BM1LL1L2L3L4SW1SW2Load (N)
TypeMReturn TypeRest Positionmin.max.
(Return Type)
PXTAB
PXTNB
PXTAS
PXTN
S
(Rest Position)
PXTYB
PXTSB
PXTYS
PXTSS
1051.0 1813.85M3545501751551217511.5
8485316
1261.52116.26M4654.560.520617614196.514.5
1058.564.520
1671.5 2621.98M586875.526823819247.1518
127380.525
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PXTAB10-5
PXTAB10-8
PXTAB12-6
PXTAB12-10
PXTAB16-7
PXTAB16-12
PXTAS10-5
PXTAS10-8
PXTAS12-6
PXTAS12-10
PXTAS16-7
PXTAS16-12
PXTNB10-5
PXTNB10-8
PXTNB12-6
PXTNB12-10
PXTNB16-7
PXTNB16-12
PXTNS10-5
PXTNS10-8
PXTNS12-6
PXTNS12-10
PXTNS16-7
PXTNS16-12
PXTSB10-5
PXTSB10-8
PXTSB12-6
PXTSB12-10
PXTSB16-7
PXTSB16-12
PXTSS10-5
PXTSS10-8
PXTSS12-6
PXTSS12-10
PXTSS16-7
PXTSS16-12
PXTYB10-5
PXTYB10-8
PXTYB12-6
PXTYB12-10
PXTYB16-7
PXTYB16-12
PXTYS10-5
PXTYS10-8
PXTYS12-6
PXTYS12-10
PXTYS16-7
PXTYS16-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLocking Mechanism Body Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Accessory
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide 54510None
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel108Black OxideBlack Oxide 54810None
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide 654.512None
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel1210Black OxideBlack Oxide 658.512None
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel167Black OxideBlack Oxide 86816None
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel1612Black OxideBlack Oxide 87316None
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel105NoNo54510None
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel108NoNo54810None
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel126NoNo654.512None
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel1210NoNo658.512None
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel167NoNo86816None
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel1612NoNo87316None
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide 54510Lock Nuts
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel108Black OxideBlack Oxide 54810Lock Nuts
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide 654.512Lock Nuts
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel1210Black OxideBlack Oxide 658.512Lock Nuts
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel167Black OxideBlack Oxide 86816Lock Nuts
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel1612Black OxideBlack Oxide 87316Lock Nuts
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel105NoNo54510Lock Nuts
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel108NoNo54810Lock Nuts
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel126NoNo654.512Lock Nuts
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel1210NoNo658.512Lock Nuts
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel167NoNo86816Lock Nuts
1 Piece(s)Available

10 Days or more

10Returning-[Stainless Steel] 440C Stainless Steel1612NoNo87316Lock Nuts
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide 55010Lock Nuts
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel108Black OxideBlack Oxide 55310Lock Nuts
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide 660.512Lock Nuts
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel1210Black OxideBlack Oxide 664.512Lock Nuts
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel167Black OxideBlack Oxide 875.516Lock Nuts
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel1612Black OxideBlack Oxide 880.516Lock Nuts
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel105NoNo55010Lock Nuts
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel108NoNo55310Lock Nuts
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel126NoNo660.512Lock Nuts
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel1210NoNo664.512Lock Nuts
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel167NoNo875.516Lock Nuts
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel1612NoNo880.516Lock Nuts
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide 55010None
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel108Black OxideBlack Oxide 55310None
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide 660.512None
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel1210Black OxideBlack Oxide 664.512None
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel167Black OxideBlack Oxide 875.516None
1 Piece(s)Available

10 Days or more

10-[Steel] 1213 Carbon Steel1045 Carbon Steel1612Black OxideBlack Oxide 880.516None
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel105NoNo55010None
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel108NoNo55310None
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel126NoNo660.512None
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel1210NoNo664.512None
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel167NoNo875.516None
1 Piece(s)Available

10 Days or more

10--[Stainless Steel] 440C Stainless Steel1612NoNo880.516None

Loading...

  1. 1

Example

 

Basic Information

Type Standard type Mounting Method Screw-In Full Length Standard
Knob Presence Nose Heat Treatment Hardening Tip shape Tapped Hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.