(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamping Levers - Flange type mounting base, holding capacity: 3332 N.

Vertical Clamping Levers - Flange type mounting base, holding capacity: 3332 N.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Max. Holding Capacity: 3332N | Height under bar: 44mm | Overall Height: 206mm (when clamped)

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Toggle Clamps -Vertical Handle-:Related Image

Specifications

Part Number
MC04-1
Part NumberMC04-4
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)3332
Weight (g)635
Open-Close Angle of Arm118°
Open-Close Angle of Handle73°
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber Hardness: Shore A70

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC04-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Example

Toggle Clamps -Vertical Handle-:Related Image
The combination in this example is selectable on the website. Selection Detail >> Click here
 

Basic Information

Type Main Body Mounting Bracket Flange Base Body Material 1018 Carbon Steel
Clamp Bolts Adjustable Clamp Bolt Size M10 Clamp Bolt Material Iron + Rubber Pad
Arm Height Type Standard Arm Height(mm) 63 Arm Length Type Standard
Arm Length(mm) 83.5 Handle Length Standard Clamping Force (Range)(N) 2260 or More

Please check the type/dimensions/specifications of the part MC04-4 in the Vertical Clamping Levers - Flange type mounting base, holding capacity: 3332 N. series.

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.