(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamping Lever - Flange type mounting base, model: NO. 09.

Vertical Clamping Lever - Flange type mounting base, model: NO. 09.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Best suited as an inspection jig, welding jig, or other assembly/machining jig.

Part Number

Configured Part Number is shown.

NO.09

Part Number
NO.09
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Main Body Clamping Force(N) 300 Mounting Bracket Flange Base
Body Material Steel Clamp Bolt Size M4 Clamping Force (Range)(N) ~499
Tip Bolt Type Bolt with Rubber Clamp Bolt Position Slide Adjustment

Please check the type/dimensions/specifications of the part NO.09 in the Vertical Clamping Lever - Flange type mounting base, model: NO. 09. series.

Additional Products in this Category

Tech Support