PC

Days to Ship
  • All
  • 15 Days or Less
  • 35 Days or Less
  • 36 Days or Less
  • 49 Days or Less
  • 50 Days or Less
  • 51 Days or Less
  1. 1
Brand
Product Series
Days to Ship
PC type
Panel computer size(Inch)
CPU type
CPU clock
OS
Memory capacity
Number of PCI bus slots
Number of Compact PCI slots
Main drive
DVD
Number of LAN ports
LAN type
RAID
UPS
Representative standards
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)

    Unit & CPU Module

      Distribution Processing Controller

        FA Controller

          Maintenance-Free Controller

            Classembly DevicesR Touch Panel Type (15")

              Unit, Back Plane, CPU

                FA Controller for Long-term peace of mind

                  NX-B Series

                  Brand

                  Interface

                  Interface

                  Interface

                  Interface

                  Interface

                  Interface

                  Interface

                  Koyo Electronic Industries

                  Product Series

                  Unit & CPU Module

                  Distribution Processing Controller

                  FA Controller

                  Maintenance-Free Controller

                  Classembly DevicesR Touch Panel Type (15")

                  Unit, Back Plane, CPU

                  FA Controller for Long-term peace of mind

                  NX-B Series

                  Days to Ship 36 Days or more 50 Days or more 50 Days or more 35 Days or more 50 Days or more 50 Days or more 35 Days or more 15 Days or more
                  PC typeCompactPCIFloor mount/wall mountCompactPCICompactPCIPanel computerCompactPCISmall embedded / CompactPCI / OtherPanel computer
                  Panel computer size(Inch)----15--8.4
                  CPU type-Intel Pentium / Intel CeleronIntel CeleronIntel Pentium / Intel CeleronAtomIntel Pentium / Intel CeleronIntel Pentium / Intel CeleronAtom
                  CPU clock-1.0 GHz or more and less than 2.0 GHzLess than 1.0 GHzLess than 1.0 GHz / 1.0 GHz or more and less than 2.0 GHz1.0 GHz or more and less than 2.0 GHzLess than 1.0 GHz / 1.0 GHz or more and less than 2.0 GHzLess than 1.0 GHz / 1.0 GHz or more and less than 2.0 GHz1.0 GHz or more and less than 2.0 GHz
                  OS-Windows XPPC-DOS/MS-DOSWindows XP / Linux / PC-DOS/MS-DOSWindows Standard, other / LinuxNoneWindows XP / Linux / PC-DOS/MS-DOS / NoneWindows Standard, other
                  Memory capacity-512MB or higher to 1GB or lower256 MB or higher to 512 MB or lower512MB or higher to 1GB or lower / 1GB or higher to 2GB or lower1GB or higher to 2GB or lower256 MB or higher to 512 MB or lower / 512MB or higher to 1GB or lower512MB or higher to 1GB or lower / 1GB or higher to 2GB or lower1GB or higher to 2GB or lower
                  Number of PCI bus slots4 to 6 slots / 7 to 14 slots-------
                  Number of Compact PCI slots-6 ~ 2442 ~ 25----
                  Main drive-HDD / OtherCFHDD / CFSDDHDD / CFHDD / CF-
                  DVDNoneNoneNoneNoneNoneNoneNone-
                  Number of LAN ports-421 ~ 211 ~ 21 ~ 22
                  LAN type-1000BASE1000BASE1000BASE-100BASE / 1000BASE1000BASE1000BASE
                  RAIDNoneNoneNoneNoneNoneNoneNoneNone
                  UPSNoneNoneNoneNoneNoneNoneNoneNone
                  Representative standards------CECE / UL
                  Dimension height(mm)17.1134 ~ 267.7134134 ~ 267.7274.6122149 ~ 155204
                  Dimension width(mm)120 ~ 300304.8 ~ 482.6440106.7 ~ 482.6349-90 ~ 431230
                  Dimension depth(mm)205258 ~ 293258134 ~ 29343.5185227 ~ 37067.2

                  Loading...

                  1. 1

                  Related Categories to PC