Extension Boards

Search by specifying the lower class category

Days to Ship
  • All
  • 6 Days or Less
  • 7 Days or Less
  • 12 Days or Less
  • 19 Days or Less
  • 27 Days or Less
  • 30 Days or Less
  • 31 Days or Less
  • 34 Days or Less
  • 35 Days or Less
  • 37 Days or Less
Brand
Product Series
Days to Ship
Type
Bus
PCI bracket
Dimension length(mm)
Dimension width(mm)

    Counter / Motion Control

      Four-Axis Pulse Motion Controller

        AD12 Bit D8/S16CH

          DIO16/16-Point Insulation

            DIO8/8-Point, Insulation

              Serial Communication

                Digital Input/Output

                  GPIB Communications

                    1MSPS S4CH Simultaneous Conversion AD12 Bit / DIO8-Point

                      20MSPS, Equipped with S2CH Synchronous Conversion AD8 Bit Memory (512k Sample / CH)

                        AD12 Bit S8CH / DA12 Bit 4CH

                          AD16 Bit S16CH / DIO Complex Counter

                            AD24 Bit 1.5 MSPS S2CH Simultaneous Conversion

                              ATA Compatible PC Card, AutoStart (2 Slots)

                                CardBus Adapter (2 Slots)

                                  CF Adapter (2 Slots)

                                    DIO32/32-Point, Insulation

                                      16-Point Insulated Input / 16-Point Insulated Output

                                        Single End 4 Channel Input

                                          Bus Adapter

                                            Analog I/O

                                              24-Bit 3 Mode Pulse Counter

                                                CAN 64 Message FIFO Equipped

                                                  CAN 64 Message FIFO Equipped DMA Transfer

                                                    CAN

                                                      ±50 V Input AD12 Bit D8/S16CH

                                                        1024 Byte FIFO On Board, Start-Stop Synchronization

                                                          10 MSPS, S2CH Simultaneous Conversion AD 12 Bit / DA 12 Bit 1 CH

                                                            Equipped with 10 MSPS S2CH Synchronous Conversion AD12 Bit Memory (512 k Sample / CH)

                                                              16-Bit Single Phase Pulse Counter (4CH)

                                                                1 MSPS, AD 12 Bit D8/S16 CH

                                                                  1 MSPS AD16 Bit D8/S16CH

                                                                    20-MSPS DI32 Point TTL (DMA Transfer)

                                                                      20MSPS DIO32 Point (DMA Transfer)

                                                                        20-MSPS DO32 Point TTL (DMA Transfer)

                                                                          Dual Axis Pulse Motion Controller

                                                                            Dual Axis Insulated Pulse Motion Controller

                                                                              Binary Image Processing

                                                                                30 m Plate Memo Link

                                                                                  3 m Plate Memo Link

                                                                                    40 MSPS, S2CH Simultaneous Conversion AD 10 Bit / DA12 Bit 1 CH

                                                                                      Four-Axis Insulated DC Motor Driver

                                                                                        4 Axial Insulation Pulse Motion Controller

                                                                                          50 MHz Single Phase Pulse Counter (32 Bit 2CH)

                                                                                            50-MSPS DI32 Point TTL (Equipped with Memory)

                                                                                            Brand

                                                                                            Contec

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Contec

                                                                                            Contec

                                                                                            Contec

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            ADLINK Technology

                                                                                            ADLINK Technology

                                                                                            Contec

                                                                                            Contec

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Interface

                                                                                            Product Series

                                                                                            Counter / Motion Control

                                                                                            Four-Axis Pulse Motion Controller

                                                                                            AD12 Bit D8/S16CH

                                                                                            DIO16/16-Point Insulation

                                                                                            DIO8/8-Point, Insulation

                                                                                            Serial Communication

                                                                                            Digital Input/Output

                                                                                            GPIB Communications

                                                                                            1MSPS S4CH Simultaneous Conversion AD12 Bit / DIO8-Point

                                                                                            20MSPS, Equipped with S2CH Synchronous Conversion AD8 Bit Memory (512k Sample / CH)

                                                                                            AD12 Bit S8CH / DA12 Bit 4CH

                                                                                            AD16 Bit S16CH / DIO Complex Counter

                                                                                            AD24 Bit 1.5 MSPS S2CH Simultaneous Conversion

                                                                                            ATA Compatible PC Card, AutoStart (2 Slots)

                                                                                            CardBus Adapter (2 Slots)

                                                                                            CF Adapter (2 Slots)

                                                                                            DIO32/32-Point, Insulation

                                                                                            16-Point Insulated Input / 16-Point Insulated Output

                                                                                            Single End 4 Channel Input

                                                                                            Bus Adapter

                                                                                            Analog I/O

                                                                                            24-Bit 3 Mode Pulse Counter

                                                                                            CAN 64 Message FIFO Equipped

                                                                                            CAN 64 Message FIFO Equipped DMA Transfer

                                                                                            CAN

                                                                                            ±50 V Input AD12 Bit D8/S16CH

                                                                                            1024 Byte FIFO On Board, Start-Stop Synchronization

                                                                                            10 MSPS, S2CH Simultaneous Conversion AD 12 Bit / DA 12 Bit 1 CH

                                                                                            Equipped with 10 MSPS S2CH Synchronous Conversion AD12 Bit Memory (512 k Sample / CH)

                                                                                            16-Bit Single Phase Pulse Counter (4CH)

                                                                                            1 MSPS, AD 12 Bit D8/S16 CH

                                                                                            1 MSPS AD16 Bit D8/S16CH

                                                                                            20-MSPS DI32 Point TTL (DMA Transfer)

                                                                                            20MSPS DIO32 Point (DMA Transfer)

                                                                                            20-MSPS DO32 Point TTL (DMA Transfer)

                                                                                            Dual Axis Pulse Motion Controller

                                                                                            Dual Axis Insulated Pulse Motion Controller

                                                                                            Binary Image Processing

                                                                                            30 m Plate Memo Link

                                                                                            3 m Plate Memo Link

                                                                                            40 MSPS, S2CH Simultaneous Conversion AD 10 Bit / DA12 Bit 1 CH

                                                                                            Four-Axis Insulated DC Motor Driver

                                                                                            4 Axial Insulation Pulse Motion Controller

                                                                                            50 MHz Single Phase Pulse Counter (32 Bit 2CH)

                                                                                            50-MSPS DI32 Point TTL (Equipped with Memory)

                                                                                            Days to Ship 6 Days or more 7 Days or more 7 Days or more 6 Days or more 7 Days or more 6 Days or more 6 Days or more 6 Days or more 35 Days or more 35 Days or more 35 Days or more 35 Days or more 40 Days or more 35 Days or more 35 Days or more 35 Days or more 6 Days or more 6 Days or more Quote 6 Days or more 6 Days or more 35 Days or more 27 Days or more 35 Days or more 35 Days or more 35 Days or more 35 Days or more 6 Days or more 35 Days or more 35 Days or more 6 Days or more 6 Days or more 55 Days or more 31 Days or more 35 Days or more 45 Days or more 35 Days or more 35 Days or more 35 Days or more 7 Days or more 35 Days or more 35 Days or more 35 Days or more 35 Days or more 35 Days or more
                                                                                            TypeMotion controllerMotion controllerAnalog input and outputDigital input/outputDigital input/outputSerial communicationDigital input/outputGPIBAnalog input and outputAnalog input and outputAnalog input and outputAnalog input and outputAnalog input and outputOther communicationOther communicationOther communicationDigital input/outputDigital input/output / Analog input and outputAnalog input and output-Analog input and outputMotion controllerSerial communicationSerial communicationSerial communicationAnalog input and outputSerial communicationAnalog input and outputAnalog input and outputMotion controllerAnalog input and outputAnalog input and outputDigital input/outputDigital input/outputDigital input/outputMotion controllerMotion controllerVGA output and image inputOther communicationOther communicationAnalog input and outputMotion controllerMotion controllerMotion controllerDigital input/output
                                                                                            BusPCI / PCI Express / OtherPCI / CompactPCIPCI / CompactPCIPCI / CompactPCIPCIPCI / PCI Express / OtherPCI / PCI Express / OtherPCI / PCI Express / OtherPCIPCIPCI / CompactPCIPCIPCIPCIPCI / CompactPCICompactPCIPCI / CompactPCIPCI / PCI Express / OtherPCIPCI / PCI Express / OtherPCI / PCI Express / OtherPCI / CompactPCIPCI / CompactPCIPCI / CompactPCIPCIPCI / CompactPCIPCI / CompactPCIPCI / CompactPCIPCIPCI / CompactPCIPCI / CompactPCIPCI / CompactPCIPCIPCI / CompactPCIPCIPCIPCI / CompactPCIPCI / CompactPCIPCI / CompactPCIPCI / CompactPCICompactPCIPCI / CompactPCIPCI / CompactPCIPCIPCI
                                                                                            PCI bracketStandard / Low profileStandardStandardStandard / Low profileStandardStandard / Low profileStandard / Low profileLow profileLow profileStandardStandardLow profileLow profileStandardStandard-StandardStandard / Low profileStandardStandard / Low profileStandard / Low profileStandard / Low profileStandard / Low profileStandardStandard / Low profileStandardStandard / Low profileStandardStandardStandardStandardStandard / Low profileStandardStandard / Low profileStandardLow profileStandardStandard / Low profileStandardStandard / Low profile-StandardStandardLow profileStandard
                                                                                            Dimension length(mm)94 ~ 176.41160 ~ 174.63119.91 ~ 174.63119.91 ~ 174.63119.9136.5 ~ 169.3324 ~ 176.4162 ~ 121.69119.91174.63119.91 ~ 160119.91165174.63119.91 ~ 160160160 ~ 174.63107 ~ 120101100 ~ 121.6924 ~ 188119.91 ~ 174.63119.91 ~ 160160 ~ 174.63119.91160 ~ 174.63119.91 ~ 160160 ~ 174.63174.63119.91 ~ 160160 ~ 174.63119.91 ~ 174.63119.91119.91 ~ 160119.91119.91160 ~ 174.63119.91 ~ 174.63160 ~ 174.63119.91 ~ 174.63160160 ~ 174.63160 ~ 174.63119.91119.91
                                                                                            Dimension width(mm)50.4 ~ 110.18100 ~ 106.68100 ~ 106.6864.4 ~ 106.68106.6863.41 ~ 18050.4 ~ 18824 ~ 67.964.4106.68100 ~ 106.6864.464.4106.68100 ~ 106.68100100 ~ 106.6865 ~ 15317334 ~ 105.6850.4 ~ 18064.4 ~ 106.6860 ~ 106.68100 ~ 106.6860100 ~ 106.6864.4 ~ 106.68100 ~ 106.68106.68100 ~ 106.68100 ~ 106.6864.4 ~ 106.68106.6864.4 ~ 106.68106.6864.4100 ~ 106.6864.4 ~ 106.68100 ~ 106.6864.4 ~ 106.68100100 ~ 106.68100 ~ 106.6864.4106.68

                                                                                            Loading...

                                                                                            Related Categories to Extension Boards