KneePro Ultra Flex III Knee Pads【6 Pieces Per Package】 (Part Numbers)

KneePro Ultra Flex III Knee Pads

Click this image to zoom it.

Move the mouse over the image to zoom

  • S96110
  • S96111
  • S96112
  • S96113
  • S96114
  • S96211

[Features]
• Sellstrom’s KneePro Ultra Flex III knee pads have been the industry standard for morethan 30 years
• Simply the best knee pads made!
• The articulating hinged design ensures proper placement all day long
– set them once and forget you are even wearing them
• Soft elastic, extra-wide woven straps with reinforced sewn ends are placed well above and below the knee
– no Velcro, which contaminates over time
• Straps stay aligned with your legs in any position
– will not bind behind the knee
• Built with strong, flexible hard plastic outer shells that extend well above, below and to the inside/outside of the knee for added knee and leg protection
• Metal rivet hinge ensures long lasting protection while kneeling or walking
• On the outside, pads feature a perfectly placed curved non-marking Grip Strip
• Grip-Strip designed for use in all applications without gumming up
• Grip Strips are easily replaceable
• On the inside, pads offer a long lasting 5/8” closed cell foam pad for maximum comfort and protection (KneePro Ultra Flex III version)
• Sweat does not penetrate closed cell foam
– lasts longer and won’t “stink”
• Sellstrom's new KneePro Hybrid Ultra Flex III version offers even greater user comfort and protection through the use of a three layer, ¾” thick closed cell foam pad with built-in GELpacks
– the ultimate in knee protection!
• Virtually indestructible
– built for years of hard work and heavy use
• Specially designed Quick-Snap clips ensure quick and easy removal
• Comes in convenient, reusable mesh bag with one extra Quick-Snap clip
• Pads weigh only 9 oz. each
• Straps, Grip Strips & speed clips are replaceable
• Excellent for welders, ship builders, roofers, construction workers, flooring installers and anywhere hard working knee pads are required

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S96110
S96111
S96112
S96113
S96114
S96211
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Color Grip Strip Color Type Other

6 Pieces Per Package

9 Days

GrayOrange-KPUFO3

6 Pieces Per Package

9 Days

BlackBlack-KPUFO3-B

6 Pieces Per Package

9 Days

OD GreenOD Green-KPUFO3-G

6 Pieces Per Package

9 Days

Other colorsTan-KPUFO3-T

6 Pieces Per Package

9 Days

Other colorsFoliage-KPUFO3-F

6 Pieces Per Package

9 Days

BlackHi-Viz OrangeGel Pack IncludedKPUFO3-H

Loading...

  1. 1

Basic Information

Product Model Body Guard

Tech Support