Reusable Ear Plugs - Tapered (Part Numbers)

Reusable Ear Plugs - Tapered

Click this image to zoom it.

Move the mouse over the image to zoom

  • S23420
  • S23421
  • S23422

[Features]
• Newly developed 4-flange, tapered earplug ensures optimum ear canal coverage
• Firm push/pull post makes insertion and removal quick and easy
• One size fits all
• Reusable
– can be washed and reused dozens of times
• Made with non-allergenic polymer materials
• Plugs are individually packed in pairs and sold:
– Uncorded = 100 pair/box
– Corded = 100 pair/box
– Corded = 1 pair in see-through plastic storage case with belt clip
• Independently tested/certified to NRR 27 (ANSI S3.19)
• CSA Class AL

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S23420
S23421
S23422
Part NumberVolume DiscountDays to Ship Cord Package

9 Days

UncordedBox

9 Days

CordedBox

9 Days

CordedPlastic Case

Loading...

  1. 1

Basic Information

NRR Value(dB) 27 Product Model Earplugs Form Tapered
ANSI Rating S3.19 Color Blue/Hi-Viz Green CSA Class AL

Tech Support