• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Amber Gallon Bottle 13-757-207 3840mL

  • Volume Discount

【Product Specifications】
・Capacity mL: 3840
・Cap liner material: PTFE coating PE (polyethylene)
・Quantity: 4 pieces
・Material: Body/soda lime glass, Cap/PF (phenol resin)
・Mouth inner diameter x body diameter x height: φ25 x φ158 x 342mm
・Cap size: 38mm-400 (GPI Thread)

Part Number

Configured Part Number is shown.

1-1843-14

Part Number
1-1843-14
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1843-14 in the Amber Gallon Bottle 13-757-207 3840mL series.

Tech Support