• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Amber Gallon Bottle 13-757-203 3840mL

  • Volume Discount

【Product Specifications】
・Capacity mL: 3840
・Cap liner material: PE (Polyethylene)
・Quantity: 4 pieces
・Material: Body/soda lime glass, Cap/PF (phenol resin)
・Mouth inner diameter x body diameter x height: φ25 x φ158 x 342mm
・Cap size: 38mm-400 (GPI Thread)

Part Number

Configured Part Number is shown.

1-1843-11

Part Number
1-1843-11
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1843-11 in the Amber Gallon Bottle 13-757-203 3840mL series.

Tech Support