Power Series Form Tie Wrench Electric Socket

Part Number

Configured Part Number is shown.

Part Number
OPS-008
OPS-010
Part NumberVolume DiscountDays to Ship Insertion Angle
(mm)
Overall Length
(mm)
Effective Length
(mm)

Quote

19×106525

Quote

Trumpet Shape11060

Loading...

  1. 1

Basic Information

Product Model Other Shank diameter(mm) 6.35

Additional Products in this Category

Tech Support