• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Mask Carrier Box Carrier For 3-Inch Wafer

  • Volume Discount

【Product Specifications】
・Model number: A189-30-09-0715
・Specification: Carrier for 3 inches
・Size (mm): 157 x 99 x 81
・Material: High density polyethylene
・Mask size: 76mm
・Number of stored filters: 20 sheets
・Pocket pitch: 6.4mm
・Pocket flat: 2.5mm

Part Number

Configured Part Number is shown.

3-6950-01

Part Number
3-6950-01
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6950-01 in the Mask Carrier Box Carrier For 3-Inch Wafer series.

Tech Support