PTFE All Coated with Stirring Rod (Twister Type) φ8 x 490mm (Part Numbers)

PTFE All Coated with Stirring Rod (Twister Type) φ8 x 490mm

【Product Specifications】
・Model number: NR2067-002
・Diameter x Length (mm): φ8 x 540
・Applicable container diameter (mm): φ120 or more
・Material: PTFE (poly tetrafluoroethylene), Middle core/stainless steel (SUS304)
・Blade size: t5 x height 30mm

Part Number

Configured Part Number is shown.

3-5583-02

Part Number
3-5583-02
Part NumberVolume DiscountDays to Ship

26 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5583-02 in the PTFE All Coated with Stirring Rod (Twister Type) φ8 x 490mm series.

Tech Support