Long Red Alcohol Thermometer 200℃

Long Red Alcohol Thermometer 200℃

【Product Specifications】
・Measurement range (℃): 0 - 200
・Size (mm): Approx φ7 x 450
・Minimum scale: 1℃
・Thermosensitive solution: Red liquid (alcohol)
・Immersion line: 180mm
・Weight: 50g

Part Number

Configured Part Number is shown.

3-5577-04

Part Number
3-5577-04
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5577-04 in the Long Red Alcohol Thermometer 200℃ series.

Additional Products in this Category

Tech Support