Cell Culture Plate No Processing, Individual Packaging 1 Box (1 Sheet/Bag x 60 Bags) 0030722019【60 Pieces Per Package】

  • Volume Discount

【Product Specifications】
・Model number: 0030722019
・Number of wells: 24
・Specification: No processing, individual packaging
・Quantity: 1 box (1 sheets/bag x 60 bags)
・Material: PS (polystyrene)
・γ ray sterilized
・DNase, RNase, pyrogen free

Part Number

Configured Part Number is shown.

3-5575-07

Part Number
3-5575-07
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

60 Pieces Per Package

Available

19 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5575-07 in the Cell Culture Plate No Processing, Individual Packaging 1 Box (1 Sheet/Bag x 60 Bags) 0030722019 series.

Tech Support