Cell Culture Plate TC Processed, Bulk Packaging 1 Box (10 Sheets/Bag x 20 Bags) 0030720121【20 Pieces Per Package】 (Part Numbers)

  • Volume Discount

【Product Specifications】
・Model number: 0030720121
・Number of wells: 6
・Specification: TC processed, bulk packaging
・Quantity: 1 box (10 sheets/bag x 20 bags)
・Material: PS (polystyrene)
・γ ray sterilized
・DNase, RNase, pyrogen free

Part Number

Configured Part Number is shown.

3-5575-03

Part Number
3-5575-03
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

20 Pieces Per Package

Available

19 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5575-03 in the Cell Culture Plate TC Processed, Bulk Packaging 1 Box (10 Sheets/Bag x 20 Bags) 0030720121 series.

Tech Support