Dish For Cell Cultivated No Processing φ100 x 20mm 0020702018【30 Pieces Per Package】 (Part Numbers)

Dish For Cell Cultivated No Processing φ100 x 20mm 0020702018

【Product Specifications】
・Model number: 0030702018
・Specification: No processing
・Size (mm): φ100 x 20
・Quantity: 1 box (10 sheets/bag x 30 bags)
・Material: PS (polystyrene)
・γ ray sterilized
・DNase, RNase, pyrogen free

Part Number

Configured Part Number is shown.

3-5574-06

Part Number
3-5574-06
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

30 Pieces Per Package

19 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5574-06 in the Dish For Cell Cultivated No Processing φ100 x 20mm 0020702018 series.

Tech Support