• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Dish For Cell Cultivated No Processing φ60 x 15mm 0030701011【30 Pieces Per Package】

Dish For Cell Cultivated No Processing φ60 x 15mm 0030701011
  • Volume Discount

【Product Specifications】
・Model number: 0030701011
・Specification: No processing
・Size (mm): φ60 x 15
・Quantity: 1 box (10 sheets/bag x 30 bags)
・Material: PS (polystyrene)
・γ ray sterilized
・DNase, RNase, pyrogen free

Part Number

Configured Part Number is shown.

3-5574-04

Part Number
3-5574-04
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

30 Pieces Per Package

Available

19 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5574-04 in the Dish For Cell Cultivated No Processing φ60 x 15mm 0030701011 series.

Tech Support