Dish For Cell Cultivated TC Processed φ60 x 15mm 0030701119【30 Pieces Per Package】 (Part Numbers)

Dish For Cell Cultivated TC Processed φ60 x 15mm 0030701119

【Product Specifications】
・Model number: 0030701119
・Specification: TC processed
・Size (mm): φ60 x 15
・Quantity: 1 box (10 sheets/bag x 30 bags)
・Material: PS (polystyrene)
・γ ray sterilized
・DNase, RNase, pyrogen free

Part Number

Configured Part Number is shown.

3-5574-03

Part Number
3-5574-03
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

30 Pieces Per Package

19 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5574-03 in the Dish For Cell Cultivated TC Processed φ60 x 15mm 0030701119 series.

Tech Support