Flask For Cell Cultivation T-175 (No Processing) 662.1mL 0030712021【12 Pieces Per Package】

Flask For Cell Cultivation T-175 (No Processing) 662.1mL 0030712021
  • Volume Discount

【Product Specifications】
・Model number: 0030712021
・Specification: T-175 (no processing)
・Cultivation area (cm2): 175.1
・Capacity (mL): 662.1
・Quantity: 1 box (4/bag x 12 bags)
・Material: Main unit/PS (Polystyrene), Cap/PP (polypropylene), Filter/PE (polyethylene)
・γ ray sterilized
・DNase, RNase, pyrogen free

Part Number

Configured Part Number is shown.

3-5573-06

Part Number
3-5573-06
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

12 Pieces Per Package

Available

19 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5573-06 in the Flask For Cell Cultivation T-175 (No Processing) 662.1mL 0030712021 series.

Tech Support