• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Flask For Cell Cultivation T-75 (No Processing) 279.8mL 0030711025【16 Pieces Per Package】

Flask For Cell Cultivation T-75 (No Processing) 279.8mL 0030711025
  • Volume Discount

【Product Specifications】
・Model number: 0030711025
・Specification: T-75 (no processing)
・Cultivation area (cm2): 75.7
・Capacity (mL): 279.8
・Quantity: 1 box (5/bag x 16 bags)
・Material: Main unit/PS (Polystyrene), Cap/PP (polypropylene), Filter/PE (polyethylene)
・γ ray sterilized
・DNase, RNase, pyrogen free

Part Number

Configured Part Number is shown.

3-5573-04

Part Number
3-5573-04
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

16 Pieces Per Package

Available

19 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5573-04 in the Flask For Cell Cultivation T-75 (No Processing) 279.8mL 0030711025 series.

Tech Support