Flask For Cell Cultivation T-25 (TC Processed) 83.6mL 0030710126【24 Pieces Per Package】

Flask For Cell Cultivation T-25 (TC Processed) 83.6mL 0030710126
  • Volume Discount

【Product Specifications】
・Model number: 0030710126
・Specification: T-25 (TC processed)
・Cultivation area (cm2): 26.1
・Capacity (mL): 83.6
・Quantity: 1 box (8/bag x 24 bags)
・Material: Main unit/PS (Polystyrene), Cap/PP (polypropylene), Filter/PE (polyethylene)
・γ ray sterilized
・DNase, RNase, pyrogen free

Part Number

Configured Part Number is shown.

3-5573-01

Part Number
3-5573-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

24 Pieces Per Package

Available

19 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5573-01 in the Flask For Cell Cultivation T-25 (TC Processed) 83.6mL 0030710126 series.

Tech Support