• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Serological Pipette 5mL【4 Pieces Per Package】

Serological Pipette 5mL
  • Volume Discount

【Product Specifications】
・Model number: 0030127714
・Capacity (mL): 5
・1 scale (mL): 0.1
・Upper outer diameter (φmm): 8.2
・Quantity: 1 box ((1 piece/bag x 100) x 4 bags)
・Material: PS (polystyrene)
・DNase, RNase, pyrogen free
・Sterility guarantee level: 10^-6
・γ ray sterilized

Part Number

Configured Part Number is shown.

3-5572-03

Part Number
3-5572-03
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

4 Pieces Per Package

Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5572-03 in the Serological Pipette 5mL series.

Tech Support