Marking Tape Light Brown

Marking Tape Light Brown
  • Volume Discount

【Product Specifications】
・Model number: 0384070
・Color: Light brown
・Size: 6mm x 5m
・Material: Vinyl

Part Number

Configured Part Number is shown.

3-5566-08

Part Number
3-5566-08
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5566-08 in the Marking Tape Light Brown series.

Tech Support