Marking Tape Purple (Part Numbers)

Marking Tape Purple

【Product Specifications】
・Model number: 0384050
・Color: Purple
・Size: 6mm x 5m
・Material: Vinyl

Part Number

Configured Part Number is shown.

3-5566-06

Part Number
3-5566-06
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5566-06 in the Marking Tape Purple series.

Tech Support