Marking Tape Light Green (Part Numbers)

Marking Tape Light Green

【Product Specifications】
・Model number: 0384040
・Color: Light green
・Size: 6mm x 5m
・Material: Vinyl

Part Number

Configured Part Number is shown.

3-5566-05

Part Number
3-5566-05
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5566-05 in the Marking Tape Light Green series.

Tech Support