Marking Tape Light Blue (Part Numbers)

Marking Tape Light Blue
  • Volume Discount

【Product Specifications】
・Model number: 0384020
・Color: Light blue
・Size: 6mm x 5m
・Material: Vinyl

Part Number

Configured Part Number is shown.

3-5566-03

Part Number
3-5566-03
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5566-03 in the Marking Tape Light Blue series.

Tech Support