Mini Size Whiteboard 814 x 400 x 1301mm

Mini Size Whiteboard 814 x 400 x 1301mm
  • Volume Discount

【Product Specifications】
・Model number: Z-SHSWB-7560WH
・Size (mm): 814 x 400 x 1301
・Weight (kg): 5.2
・Material: Board, legs/steel, Frame/aluminum, Pen tray/plastics
・Caster: φ48mm made of plastics (with stopper)
・Accessories: Pen tray x 1 piece
・Assembling type (tool required)
・*Marker, *Eraser is not included in the package.

Part Number

Configured Part Number is shown.

3-5562-01

Part Number
3-5562-01
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5562-01 in the Mini Size Whiteboard 814 x 400 x 1301mm series.

Tech Support