Ethidium Bromide Removal Column Multiple Application Empty Column 25mL (2 Pcs)【2 Pieces Per Package】

Ethidium Bromide Removal Column Multiple Application Empty Column 25mL (2 Pcs)
  • Volume Discount

【Product Specifications】
・Model number: Multi-purpose column 25mL
・Specification: Empty column
・Quantity: 1 package (2 pieces)
・Container material: Lid/HDPE (high density polyethylene), Column/PP (polypropylene)

Part Number

Configured Part Number is shown.

3-5162-02

Part Number
3-5162-02
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5162-02 in the Ethidium Bromide Removal Column Multiple Application Empty Column 25mL (2 Pcs) series.

Tech Support