Electric Crimper Aluminum Cap for 20mL

Electric Crimper Aluminum Cap for 20mL
  • Volume Discount

【Product Specifications】
・Model number: N9304501
・Product name: Electric crimper
・Specification: Aluminum cap for 20ml
・Motor: Stall torque 1400g・cm
・Power supply: 6.4V (integral battery) rated 1500 charge cycle
・Size: 190 x 100 x 40mm
・EN standard/IEC61010, EMC standard/IEC61326-1: 2006

Part Number

Configured Part Number is shown.

3-5159-03

Part Number
3-5159-03
Part NumberVolume DiscountDays to Ship
Available

28 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5159-03 in the Electric Crimper Aluminum Cap for 20mL series.

Tech Support