• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Electric Decapper Aluminum Cap for 11mL

Electric Decapper Aluminum Cap for 11mL
  • Volume Discount

【Product Specifications】
・Model number: N9304502
・Product name: Electric decapper
・Specification: Aluminum cap for 11ml
・Motor: Stall torque 1400g・cm
・Power supply: 6.4V (integral battery) rated 1500 charge cycle
・Size: 190 x 100 x 40mm
・EN standard/IEC61010, EMC standard/IEC61326-1: 2006

Part Number

Configured Part Number is shown.

3-5159-02

Part Number
3-5159-02
Part NumberVolume DiscountDays to Ship
Available

22 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5159-02 in the Electric Decapper Aluminum Cap for 11mL series.

Tech Support