Hose Reel 30m

Hose Reel 30m
  • Volume Discount

【Product Specifications】
・Model number: RC330TNB
・Hose length (m): 30
・Size: RC330TNB/282 (339 when opening leg) x 410 x 430mm
・Hose inner diameter: 12mm
・Accessories: Faucet-side hose (1.2m)

Part Number

Configured Part Number is shown.

3-5156-02

Part Number
3-5156-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5156-02 in the Hose Reel 30m series.

Tech Support