• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Hose Reel 20m

Hose Reel 20m
  • Volume Discount

【Product Specifications】
・Model number: RC220TNB
・Hose length (m): 20
・Size: 254 (316 when opening leg) x 375 x 397mm
・Hose inner diameter: 12mm
・Accessories: Faucet-side hose (1.2m)

Part Number

Configured Part Number is shown.

3-5156-01

Part Number
3-5156-01
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5156-01 in the Hose Reel 20m series.

Tech Support