• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

CC Screw Tube Brown Green Cap 10mL【100 Pieces Per Package】 (Part Numbers)

CC Screw Tube Brown Green Cap 10mL
  • Volume Discount

【Product Specifications】
・Model number: No.3L
・Cap color: Green
・Capacity (mL): 10
・Quantity: 1 box (100 pieces)
・Material: Body/borosilicate glass, Cap/PP (polypropylene), Packing/SPP high sheet

Part Number

Configured Part Number is shown.

3-4949-05

Part Number
3-4949-05
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-4949-05 in the CC Screw Tube Brown Green Cap 10mL series.

Tech Support