CC Screw Tube Brown Green Cap 3.5mL【100 Pieces Per Package】 (Part Numbers)

CC Screw Tube Brown Green Cap 3.5mL
  • Volume Discount

【Product Specifications】
・Model number: No.01
・Cap color: Green
・Capacity (mL): 3.5
・Quantity: 1 box (100 pieces)
・Material: Body/borosilicate glass, Cap/PP (polypropylene), Packing/SPP high sheet

Part Number

Configured Part Number is shown.

3-4949-01

Part Number
3-4949-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

Available

12 Days or more

Loading...

  1. 1

Tech Support