• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

CC Screw Tube Brown Orange Cap 4mL【100 Pieces Per Package】

CC Screw Tube Brown Orange Cap 4mL
  • Volume Discount

【Product Specifications】
・Model number: No.1
・Cap color: Orange
・Capacity (mL): 4
・Quantity: 1 box (100 pieces)
・Material: Body/borosilicate glass, Cap/PP (polypropylene), Packing/SPP high sheet

Part Number

Configured Part Number is shown.

3-4946-02

Part Number
3-4946-02
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-4946-02 in the CC Screw Tube Brown Orange Cap 4mL series.

Tech Support