• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

CC Screw Tube Transparent Green Cap 30mL【50 Pieces Per Package】

CC Screw Tube Transparent Green Cap 30mL
  • Volume Discount

【Product Specifications】
・Model number: No.6
・Cap color: Green
・Capacity (mL): 30
・Quantity: 1 box (50 pieces)
・Material: Body/borosilicate glass, Cap/PP (polypropylene), Packing/SPP high sheet

Part Number

Configured Part Number is shown.

3-4945-08

Part Number
3-4945-08
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

50 Pieces Per Package

Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-4945-08 in the CC Screw Tube Transparent Green Cap 30mL series.

Tech Support