PTFE Membrane Film (0.45μm) 300 x 1000 x 0.03

PTFE Membrane Film (0.45μm) 300 x 1000 x 0.03
  • Volume Discount

【Product Specifications】
・Model number: HP-045
・Size (mm): 300 x 1000 x 0.03
・Pore diameter (μm): 0.45
・Material: PTFE (poly tetrafluoroethylene)
・Type: 2 axes stretching process (process to restrain thermal contraction compared to WP)

Part Number

Configured Part Number is shown.

3-2449-12

Part Number
3-2449-12
Part NumberVolume DiscountDays to Ship
Available

39 Days or more

Loading...

  1. 1

Tech Support