PTFE Membrane Film (0.45μm) 300 x 1000 x 0.08

PTFE Membrane Film (0.45μm) 300 x 1000 x 0.08
  • Volume Discount

【Product Specifications】
・Model number: WP-045
・Size (mm): 300 x 1000 x 0.08
・Pore diameter (μm): 0.45
・Material: PTFE (poly tetrafluoroethylene)
・Type: 2 axes stretching process (4 directions pulling process)

Part Number

Configured Part Number is shown.

3-2449-08

Part Number
3-2449-08
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-2449-08 in the PTFE Membrane Film (0.45μm) 300 x 1000 x 0.08 series.

Tech Support