K Thermocouple (Sheath Type) KTO-2350

K Thermocouple (Sheath Type) KTO-2350

【Product Specifications】
・Temperature range (℃): -50 to +700
・Sheath diameter (mm): φ2.3
・Sheath length (mm): 50
・Material: Sheath part/stainless steel (SUS316), Sleeve part/stainless steel (SUS304), Lead wire coating/glass wool
・Lead wire length: 2m
・Lead wire terminal part: M4Y terminal
・M4Y terminal type
・*Please use it in an environment that temperature of the base of the sheath is 100℃ or less.

Part Number

Configured Part Number is shown.

3-1668-01

Part Number
3-1668-01
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-1668-01 in the K Thermocouple (Sheath Type) KTO-2350 series.

Additional Products in this Category

Tech Support