• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

High-Purity Silicon Wafer For Study 4 x P Type (High Resistance)

High-Purity Silicon Wafer For Study 4 x P Type (High Resistance)
  • Volume Discount

【Product Specifications】
・Size (inch) x conduction type: 4 x P type (high resistance)
・OF length (mm) x wafer thickness (μm): 32.5±2.5 x 525±25
・Quantity: 1 sheets
・Manufacturing method: CZ method
・Plane orientation: 100
・OF position: 110
・Resistance value: ≧500Ω・cm
・Particles: Particles ignored
・*Customization supported product:
・Orientation (cutting angle), OF position angle tolerance, Thickness tolerances can be processed with small and high-precision way, Accurate forming of grooves by etching is possible.
・Various shape processing and surface treatment are available. (Example: Spot facing processing product, Drilling processing product, Wafer with oxide film)
・Desired specific resistance, and wafer thickness can be supported.

Part Number

Configured Part Number is shown.

2-960-08

Part Number
2-960-08
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-960-08 in the High-Purity Silicon Wafer For Study 4 x P Type (High Resistance) series.

Tech Support