Thermometer Sensor Stand FAC-2S (Part Numbers)

Thermometer Sensor Stand FAC-2S
  • Volume Discount

【Product Specifications】
・Model number: FAC-2S
・Arm length: 380mm
・Tightening range: 3 - 50mm
・Material: Volume/casting iron (baking coating), Arm/steel (chromium plating), Clamp/zinc alloy die casting (chromium plating), with heat resistant vinyl cap
・Flexible part size: 200mm
・Base weight: Approx 700g

Part Number

Configured Part Number is shown.

2-7581-02

Part Number
2-7581-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-7581-02 in the Thermometer Sensor Stand FAC-2S series.

Additional Products in this Category

Tech Support