• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Pressure Regulator GF2-2506-RS2-VO

Pressure Regulator GF2-2506-RS2-VO

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 right cap nut, Exit/1/4 SUS pulp fitting or Rc1/4 (PT1/4 female screw)
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/brass, Valve sheet/TeflonR or Daiflon, Diaphragm/nitrile rubber, TeflonR
・Flow rate: 25L/min
・Weight: 1.9kg
・Model number: GF2-2506-RS2-V
・Type: Cylinder mounting type outlet with valve 2 step method
・Target gas: O2
・GF series

Part Number

Configured Part Number is shown.

2-5170-13

Part Number
2-5170-13
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-5170-13 in the Pressure Regulator GF2-2506-RS2-VO series.

Additional Products in this Category

Tech Support