Micro Knife MK-500 (Part Numbers)

Micro Knife MK-500

【Product Specifications】
・Model number: MK-500
・Overall length (mm): 123
・Blade length (mm): 3
・Material: Stainless steel (SUS304)
・Blade thickness: 0.17mm
・Quantity: 1 piece

Part Number

Configured Part Number is shown.

2-4168-03

Part Number
2-4168-03
Part NumberVolume DiscountDays to Ship

29 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-4168-03 in the Micro Knife MK-500 series.

Tech Support