Ex Pocket Moisture Meter M-291

Ex Pocket Moisture Meter M-291
  • Volume Discount

【Product Specifications】
・Model number: M-291
・Item to be measured: Moisture rate, temperature, humidity
・Measurement range (switching): 8.8 - 54.8% (M1), 7.0 - 47.9% (M2), 0.9 - 22.1% (M3), 0.0% - 11.0% (M4), 0.7 - 8.6% (M5), 0.6 - 9.9% (M6), 0.1 - 16.5% (M7)
・Temperature/0 to +60℃, Humidity/0 - 100%RH
・Resolution: 0.1% (moisture rate), 0.1℃ (temperature), 0.1%RH (humidity)
・Measurement accuracy: +/- 1% (moisture rate), +/- 0.5℃ (temperature, 10 to +45℃), +/- 2.5%RH (humidity, 10 - 90%RH)
・Sampling: 1 time/second
・Function: Auto power OFF, backlight
・Power supply: AAA dry cell x 2 (optional)
・Size: 50.9 x 24.7 x 132.9mm
・Weight: Approx 120g
・Accessories: Strap, protective case

Part Number

Configured Part Number is shown.

2-3361-02

Part Number
2-3361-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-3361-02 in the Ex Pocket Moisture Meter M-291 series.

Additional Products in this Category

Tech Support