• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

BOD Set (For Drainage Water) BOD-H

BOD Set (For Drainage Water) BOD-H
  • Volume Discount

【Product Specifications】
・Model number: BOD-H
・BOD set (for drainage)
・Quantity: 1 sets
・Type: For drainage
・Measurement principle: Dissolved oxygen reduction quantity measuring method at 20℃ for 5 days (DO measurement: acidic indigo carmine colorimeteric method)
・Measurement range: It varies according to the number of dilution steps, dilution magnification
・Measurement times: 30 times (as DO measurement times)
・Conditions: Dilution operation of inoculation, test water of bacteria/appropriately, Temperature control of test water/Required
・Set content: Inorganic nutritive salt solution R1/R2, dissolved oxygen (DO) meter replacement ampule (30 pieces), glass bottle for culturing x 6, Digital Pack Test dissolved oxygen, measurement result example, data sheet
・*Thermostatic bath, dilution instrument, pure water, etc. are required separately.

Part Number

Configured Part Number is shown.

2-3281-01

Part Number
2-3281-01
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Tech Support