• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Bimetal Thermometer Sensor Shape: L

Bimetal Thermometer Sensor Shape: L

【Product Specifications】
・Model number: MS-6613
・Outer diameter: φ110mm
・Sensor shape: L
・Operating temperature range: 0 - 100℃
・Minimum scale: 2℃
・Material: Stainless steel (SUS304)
・Screw for installing: PT1/2
・Accuracy: +/- 2.0%
・Thermosensitive part size: φ6.4 x 100mm

Part Number

Configured Part Number is shown.

2-3226-03

Part Number
2-3226-03
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-3226-03 in the Bimetal Thermometer Sensor Shape: L series.

Additional Products in this Category

Tech Support