Coated Thermocouple (K Thermocouple: Duplex) Ds-K-5m-Connector

Coated Thermocouple (K Thermocouple: Duplex) Ds-K-5m-Connector
  • Volume Discount

【Product Specifications】
・Model number: DS-K-5m-connector
・Coating material: Ceramic coating
・With miniature connector
・Heat resistance temperature (use it with caution in the measurement environment): 650℃
・Wire diameter: φ0.65mm
・Lead wire length: 5m
・Duplex

Part Number

Configured Part Number is shown.

1-9930-15

Part Number
1-9930-15
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support