• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Bimetal Surface Thermometer TMS50-120 without Low Temperature, High Temperature Each Display Needle

Bimetal Surface Thermometer TMS50-120 without Low Temperature, High Temperature Each Display Needle
  • Volume Discount

【Product Specifications】
・Model number: TMS50-120
・Type: Without low temperature/high temperature each display needle
・Measurement range: -20 - 120℃
・Minimum scale(℃): 1
・Accuracy: +/- 2% (FS)
・Size: φ52 x 12.7mm
・Weight: 30g
・With 2 magnets

Part Number

Configured Part Number is shown.

1-9897-01

Part Number
1-9897-01
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-9897-01 in the Bimetal Surface Thermometer TMS50-120 without Low Temperature, High Temperature Each Display Needle series.

Additional Products in this Category

Tech Support